Référence produit Description
8TB1110.20B-00 10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding B: 0011111100
8TB1110.20C-00 10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding C: 1001111001
8TB1110.20D-00 10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding D: 1100110011
8TB1110.21B-00 Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding B: 0011111100
8TB1110.21C-00 Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding C: 1001111001
8TB1110.21D-00 Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding D: 1100110011
8TB2104.2010-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.202N-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 2: S2 S1 S4 S3, coding N: 1100
8TB2104.203F-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding F: 0101
8TB2104.203L-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding L: 1010
8TB2104.204A-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 4: T- T+ F- F+, coding A: 0000
8TB2104.2210-00 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.223L-00 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding L: 1010
8TB2106.2010-00 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2108.2010-00 8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2108.2210-00 8-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2112.2010-00 12-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB3102.201C-11 2-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 1: Numbered consecutively, coding C: 10
8TB3103.202A-10 3-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000
8TB3104.201H-11 4-pin screw clamp terminal block, one-row, pitch: 7.62 mm, label 1: Numbered consecutively, coding H: 1110
8TB3104.201M-11 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 1: Numbered consecutively, coding M: 1011
8TB3104.203L-10 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 3: -DC1 +DC1 +DC2 -DC2, coding L: 1010
8TB3104.204G-11 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding G: 0110
8TB3104.204K-11 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding K: 1001
8TB3104.206F-10 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 6: PE L3 L2 L1, coding L: 0101
8TB4103.202A-00 3-pin screw clamp terminal block, one-row, pitch: 10.16 mm, label 2: PE RB- RB+, coding A: 000
8TB4103.203C-10 3-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 3: +DC -DC PE, coding C: 010
8TB4103.222A-10 3-pin push-in terminal block, one-row, pitch: 10.16 mm, label 2: PE RB- RB+, coding A: 000
8TB4104.202L-10 Screw clamp terminal block 4-pin, one-row, pitch: 10.16 mm, label 2: PE L3 L2 L1, coding L: 1010
8TB4104.202N-00 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 2: L1 L2 L3 PE, coding N: 1100
8TB4104.202N-10 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 2: L1 L2 L3 PE, coding N: 1100
8TB4104.203L-00 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 3: -DC1 +DC1 +DC2 -DC2, coding L: 1010
8TB4104.204G-00 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110
8TB4104.204G-10 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110
8TB4104.206D-10 4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 6: L1' L2' L3' PE, coding D: 0011
8TB4104.222L-10 4-pin push-in terminal block, 1-row, pitch: 10.16 mm, label 2: PE L3 L2 L1, coding L: 1010
8TB4104.224G-10 4-pin push-in terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110

Veuillez sélectionner un pays et une langue

B&R Logo