Número de material Descripción
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
5ACCMBMS.0000-000 Mounting bracket for IF3 option - For APC4100 - Only for 1-/2-/3-slot - For IF options 5ACCLI05.SDL4-000 and 5ACCMS01.MDT2-000
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0006-000 HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
5ACCRHMI.0019-000 Interface cover - for APC910/PPC900 - for APC3x00/PPC3x00 - for APC4100
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products

Seleccione país e idioma

B&R Logo