Short description
| I/O module | 4 inputs for potentiometer displacement gauge |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Input | Yes, using LED status indicator and software |
| Connection type | |
| X2X Link | M12, B-coded |
| Inputs | 4x M12, A-coded |
| I/O power supply | M8, 4-pin |
| Power consumption | |
| Bus | 0.75 W |
| Internal I/O | 2 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x9957 |
| Status indicators | Channel status, operating state, module status |
I/O power supply
| Nominal voltage | 24 VDC |
| Voltage range | 18 to 30 VDC |
| Integrated protective function | Reverse polarity protection |
Potentiometer power supply
| Short-circuit proof | Yes |
| Potentiometer supply voltage Upot | 4.5 V / Max. 50 mA |
| Voltage drop for short-circuit protection at 50 mA | Max. 0.13 VDC |
Potentiometer, displacement gauge
| Output of digital value | |
| Open circuit on GND | 0x7FFF |
| Open circuit on slider | 0x7FFF |
| Open circuit on Upot | 0x0000 |
| Valid range of values | 0x0000 - 0x7FFF |
| Input filter | |
| Cutoff frequency | 10 kHz |
| Slope | 60 dB/Dec. |
| Input type | Single-ended input in the range of 0 to Upot |
| Digital converter resolution | 15-bit |
| Measurement sensor | 0.5 to 10 kΩ, potentiometer |
| Conversion time | <200 µs for all channels |
| Output format | INT (16-bit 2s complement) |
| Short-circuit protection Upot | Yes |
| Influence of cable length | Twisted and shielded conductors, cable length as short as possible, cable routing separate from load circuits, without intermediate terminal to sensor |
| Common-mode range | 0 to Upot |
| Insulation voltage between input and bus | 500 Veff |
| Quantization; LSB value (14-bit) | 275 µV |
| Conversion procedure | Sample & Hold |
Electrical properties
| Electrical isolation | Bus isolated from analog input |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -25 to 60°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 195 g |
Material number:
X67AI4850Description:
- 4 inputs for potentiometer displacement gauge
The module is a 4-channel analog input module. It is used to evaluate potentiometer displacement gauges.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X67AI4850) | EXE / 1 MB | |
| V3.0 HW Upgrade (X67AI4850) | EXE / 458 KB | |
| V3.0 HW Upgrade (X67AI4850) | EXE / 2 MB | |
| V4.0 HW Upgrade (X67AI4850) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X67AI4850 | PDF / 893 KB | |
| X67 System User´s Manual | PDF / 19 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67 | ZIP / 2 MB |