X20cDO4332

Short description
I/O module 4 digital outputs 24 VDC for 3-wire connections
General information
B&R ID code 0xE227
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software (output error status)
Power consumption
Bus 0.1 W (Rev. <L0: 0.16 W)
Internal I/O 0.49 W
Additional power dissipation caused by actuators (resistive) [W] +1 (Rev. <L0: +1.6)
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
EAC Yes
Digital outputs
Variant Current-sourcing FET
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 2 A
Total nominal current 8 A (Rev. <H0: 4 A)
Connection type 3-wire connections
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current")
Internal freewheeling diode for switching inductive loads (see section "Switching inductive loads")
Actuator power supply 0.5 A in total for output-independent actuator power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
RDS(on) 60 mΩ (Rev. <L0: 100 mΩ)
Peak short-circuit current <4 A (Rev. <H0: <12 A)
Switch-on in the event of overload shutdown or short-circuit shutdown Approx. 10 ms (depends on the module temperature)
Switching delay
0 → 1 <300 µs
1 → 0 <300 µs
Switching frequency
Resistive load Max. 500 Hz
Inductive load See section "Switching inductive loads".
Braking voltage when switching off inductive loads Typ. 50 VDC
Insulation voltage between channel and bus 500 Veff
Additional functions Outputs can be connected in parallel to increase the output current.
Actuator power supply
Voltage Module power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 500 mA Max. 2 V
Short-circuit proof Yes
Power consumption
Actuator power supply Max. 12 W
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20cBM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20cDO4332
Description:
  • 4 digital outputs with 2 A
  • Source connection
  • 3-wire connections
  • 24 VDC and GND for actuator supply
  • Integrated output protection
  • OSP mode

The module is equipped with 4 outputs with 3-wire connections as well as 24 VDC and GND for the actuator power supply. The outputs are designed for a source circuit. The nominal output current is 2 A.

Mandatory Accessories
Bus modules
X20cBM11 X20 bus module, coated, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20cDO4332) EXE / 2 MB
V4.0 HW Upgrade (X20cDO4332) EXE / 1 MB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Coated modules PDF / 62 KB
Datasheet X20(c)DO4332 PDF / 280 KB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo