DWL@DWL10000878085

Version Language
Operating System
Date
Size
Type Download
1.8.0.1 * 10/06/2026 966 KB EXE AS6_HW_X20cDO4332.exe
Description V6.0 HW Upgrade (X20cDO4332)

Revision information X20cDO4332

Version 1.8.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: 775560
Support new HW variant 20
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\57895_10.fw(250), 1\57895_11.fw(250), 1\57895_20.fw(250), 1\57895_5.fw(816)

Version 1.7.0.0:

ID: 766275
Failure ModulOK
If this module starting with revision I0is operated behind a bus controller, the network status fails every 10 s (forone X2X cycle). This failure has thefollowing effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57895_10.fw(220), 1\57895_11.fw(220), 1\57895_5.fw(816)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 676720
Adaptation framework for fast cycles for hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 702290
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 702300
Module documentation revised
Data sheet V 3.26
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\57895_10.fw(190), 1\57895_11.fw(190), 1\57895_5.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 647530
Performance optimization of X2X communication
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57895_10.fw(150), 1\57895_5.fw(816)

Version 1.1.0.0:

ID: 626715
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 626725
Module documentation revised
Data sheet V 3.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57895_10.fw(130), 1\57895_5.fw(816)

Version 1.0.3.0:

ID: 469110
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57895_5.fw(816)

Version 1.0.0.0:

ID: 343820
Support X20cDO4332
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57895_5.fw(816)
Loading
Back to list

Please choose country and language

B&R Logo