Short description
Accessories Power connection cable, 4-pin, angled, 5 m
General information
Cable cross section
AWG 4x 15 AWG
mm² 4x 1.5 mm2
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Note PWIS and halogen-free
Durability Flame-retardant, microbe-resistant
Resistant to oil, acids and alkalis
Ozone, seawater and UV-resistant
Cable construction
Outer jacket
Material PUR
Color Black RAL 9005
Wires
Wire insulation Polypropylene (PP)
Wire colors Brown, black, blue, white
Type Fine-stranded; class 6
Stranding Not stranded
Cable shield Not shielded
Connector
Type 1x M12, L-coded, female
Mating cycles At least 100
Contacts 4 power supply contacts
Electrical properties
Nominal voltage Max. 63 VDC
Nominal current 12 A per pin
Insulation resistance ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Cables IP67
M12 connector IP67 (connected and screwed in)
Ambient conditions
Temperature
Fixed installation -25 to 80°C
Flexible installation -25 to 80°C
Mechanical properties
Dimensions
Length 5 m
Diameter 9.6 mm
Bend radius
Fixed installation ≥4x outer diameter
Flexible installation ≥7.5x outer diameter
Drag chain data
Flex cycles >8,000,000
Can be used in cable drag chains Yes
Weight 646 g
Material number:
VCA1L11.0050
Description:
- Power attachment cable - 5 m - Connector: Angled

Please choose country and language

B&R Logo