Short description
Accessories IP67 POWERLINK M12 hybrid distributor
Connector
Type 1 x M12, 8-pin, (Y-coded) male
1 x M12, 4-pin, (A-coded) male
1 x M12, 4-pin, (D-coded), female
Electrical properties
Nominal voltage 24 VDC -15% / +20%, SELV/PELV
Output power Max. 192 W (96 W per line)
Transfer properties Category 5 / Class D up to 100 MHz per ISO/IEC 11801
Transfer rate 100 MBit/s
Operating conditions
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -20 to 80°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 100%, condensing
Storage 5 to 100%, condensing
Transport 5 to 100%, condensing
Mechanical properties
Dimensions
Width 17 mm
Length 39 mm
Height 54.5 mm
Weight 43.3 g
Material number:
VAC0YC067
Description:
IP67 POWERLINK M12 hybrid distributor
Optional Accessories
CAN-Bus / DeviceNet
X67AC0C21-1 IP67 POWERLINK M12 hybrid distributor
Documentation Version (Date) Download
VAC0YC067 Data sheet PDF / 254 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file VAC0YC067 ZIP / 202 KB

Please choose country and language

B&R Logo