Short description
| Interfaces | 1x RS232, 1x Ethernet, 1x POWERLINK V1/V2, 2x USB, 1x X2X Link |
| System module | CPU |
General information
CPU and X2X Link power supply
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 2.2 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Permissible contact load | 10 A |
Power supply - General information
| Diagnostics | |
| RS232 data transfer | Yes, using LED status indicator |
| Module run/error | Yes, using LED status indicator and software |
| Overload | Yes, using LED status indicator and software |
| Electrical isolation | |
| I/O supply - I/O power supply | No |
| CPU/X2X Link supply - CPU/X2X Link power supply | Yes |
| Status indicators | Overload, operating status, module status, RS232 data transfer |
Controller
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Variant | Connection via 12-pin terminal block TB12 |
| Transfer rate | Max. 115.2 kbit/s |
| Interface IF2 | |
| Type | Ethernet |
| Variant | Shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 10/100 Mbit/s |
| Interface IF3 | |
| Fieldbus | POWERLINK V1/V2 |
| Type | 100BASE-T (ANSI/IEEE 802.3) |
| Variant | Shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 100 Mbit/s |
| Interface IF4 | |
| Type | USB 1.1 |
| Variant | Type A |
| Max. output current | 0.5 A |
| Interface IF5 | |
| Type | USB 1.1 |
| Variant | Type A |
| Max. output current | 0.5 A |
| Interface IF6 | |
| Type | X2X Link master |
| Quantity | 1 |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 55°C |
| Vertical mounting orientation | 0 to 50°C |
| Derating | - |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 150 mm |
| Height | 99 mm |
| Depth | 85 mm |
| Note |
Order application memory (CompactFlash) separately. Backup battery included in delivery X20 end cover plate (right) included in delivery 12-pin X20 terminal block included in delivery Interface module slot covers included in delivery |
Material number:
X20CP1484-1Description:
- Intel Celeron 266 Performance with additional I/O processor
- Ethernet, POWERLINK and USB onboard
- 1 slot for modular interface expansion
- CompactFlash as removable application memory
- Fan-free
- Extremely compact
The X20CP1484-1 is the smallest Celeron based CPU for the X20 System. However, its shortest cycle time of 800 µs still shows its power. The basic features are the same as those of the larger types.
This CPU module has Ethernet and USB onboard, and also provides a POWERLINK connection for real-time communication. The only differences between the X20CP1484-1 and the X20CP3484-1 are that the former has just one slot for interface modules and a smaller width.
The CPU models X20CP1484 and X20CP1484-1 differ only by SDRAM size.
Mandatory Accessories
CompactFlash cards
| 5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
Optional Accessories
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20CP1484-1) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20CP1484-1) | EXE / 4 MB | |
| V4.0 HW Upgrade (X20CP1484-1) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20CP1484-1 | PDF / 4 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 CPU modules X20CP1x8x | ZIP / 7 MB |