Short description
| Interfaces | 1x RS232, 1x Ethernet, 1x POWERLINK (V1/V2), 2x USB, 1x X2X Link |
| System module | Controller |
General information
CPU and X2X Link power supply
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 2.2 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Permissible contact load | 10 A |
Power supply - General information
| Diagnostics | |
| RS232 data transfer | Yes, using LED status indicator |
| Module run/error | Yes, using LED status indicator and software |
| Overload | Yes, using LED status indicator and software |
| Electrical isolation | |
| I/O supply - I/O power supply | No |
| CPU/X2X Link supply - CPU/X2X Link power supply | Yes |
| Status indicators | Overload, operating status, module status, RS232 data transfer |
Controller
Interfaces
Electrical properties
| Electrical isolation | Ethernet (IF2), POWERLINK (IF3) and X2X (IF6) isolated from each other, from other interfaces and from PLC |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 150 mm |
| Height | 99 mm |
| Depth | 85 mm |
| Note |
Order application memory (CompactFlash) separately Backup battery included in delivery X20 end cover plate (right) included in delivery 12-pin X20 terminal block included in delivery Interface module slot covers included in delivery |
| Weight | 300 g |
Material number:
X20CP1483Description:
- Intel x86-based, 100 MHz-compatible CPU with integrated I/O processor
- Onboard Ethernet, POWERLINK and USB
- 1 slot for modular interface expansion
- CompactFlash as removable application memory
- Fanless
The Intel x86-based, 100 MHz-compatible X20CP1483 represents the entry-level X20 controllers. With an optimum price/performance ratio, it has the same basic features as all of the larger controllers.
Onboard Ethernet and USB are standard. In addition, the controller has a POWERLINK connection for hard real-time communication. Another slot is available for an additional interface module to increase flexibility.
The only difference between the two variants X20CP1483 and X20CP1483-1 is the size of the SDRAM.
Included in delivery
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Locking plates
| X20AC0SR1 | X20 end cover plate, right |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Mandatory Accessories
CompactFlash cards
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20CP1483) | EXE / 2 MB | |
| V2.6 HW Upgrade (X20CP1483) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20CP1483) | EXE / 4 MB | |
| V3.0 HW Upgrade (X20CP1483) | EXE / 3 MB | |
| V4.0 HW Upgrade (X20CP1483) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20CP1483 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 CPU modules X20CP1x8x | ZIP / 7 MB | |
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |