Short description
Interfaces 1x RS232, 1x Ethernet, 1x POWERLINK (V1/V2), 2x USB, 1x X2X Link
System module Controller
General information
B&R ID code 0xAEC5
Cooling Fanless
Status indicators CPU function, Ethernet, POWERLINK, CompactFlash, battery
Diagnostics
Battery Yes, using LED status indicator and software
CPU function Yes, using LED status indicator
CompactFlash Yes, using LED status indicator
Ethernet Yes, using LED status indicator
POWERLINK Yes, using LED status indicator
Temperature Yes, using software register
Support
ACOPOS support Yes
Visual Components support Yes
Power consumption without memory card, interface module and USB 6 W
Power consumption for X2X Link power supply 1.42 W
Power consumption
Internal I/O 0.6 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
EAC Yes
KC Yes
CPU and X2X Link power supply
Input voltage 24 VDC -15% / +20%
Input current Max. 2.2 A
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
X2X Link power supply output
Nominal output power 7 W
Parallel connection Yes
Redundant operation Yes
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A, slow-blow
Output I/O power supply
Nominal output voltage 24 VDC
Permissible contact load 10 A
Power supply - General information
Status indicators Overload, operating status, module status, RS232 data transfer
Diagnostics
RS232 data transfer Yes, using LED status indicator
Module run/error Yes, using LED status indicator and software
Overload Yes, using LED status indicator and software
Electrical isolation
I/O supply - I/O power supply No
CPU/X2X Link supply - CPU/X2X Link power supply Yes
Controller
CompactFlash slot 1
Real-time clock Nonvolatile, resolution 1 s, -10 to 10 ppm accuracy at 25°C
FPU Yes
Processor
Type x86 100 (compatible)
Clock frequency 100 MHz
L2 cache -
L1 cache for data and program code 16 kB
Integrated I/O processor Processes I/O data points in the background
Modular interface slots 1
Remanent variables Max. 32 kB
Shortest task class cycle time 1 ms
Typical instruction cycle time 0.09 μs
Data buffering
Battery monitoring Yes
Lithium battery At least 3 years
Standard memory
RAM 64 MB SDRAM
User RAM 128 kB SRAM
Interfaces
Interface IF1
Signal RS232
Variant Connection via 12-pin terminal block X20TB12
Max. distance 900 m
Transfer rate Max. 115.2 kbit/s
Interface IF2
Signal Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 4
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF4
Type USB 1.1
Variant Type A
Max. output current 0.5 A
Interface IF5
Type USB 1.1
Variant Type A
Max. output current 0.5 A
Interface IF6
Fieldbus X2X Link master
Electrical properties
Electrical isolation Ethernet (IF2), POWERLINK (IF3) and X2X (IF6) isolated from each other, from other interfaces and from PLC
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order application memory (CompactFlash) separately
Backup battery included in delivery
X20 end cover plate (right) included in delivery
12-pin X20 terminal block included in delivery
Interface module slot covers included in delivery
Dimensions
Width 150 mm
Height 99 mm
Depth 85 mm
Weight 300 g
Material number:
X20CP1483-1
Description:
  • Intel x86-based, 100 MHz-compatible CPU with integrated I/O processor
  • Onboard Ethernet, POWERLINK and USB
  • 1 slot for modular interface expansion
  • CompactFlash as removable application memory
  • Fanless

The Intel x86-based, 100 MHz-compatible X20CP1483-1 represents the entry-level X20 controllers. With an optimum price/performance ratio, it has the same basic features as all of the larger controllers.

Onboard Ethernet and USB are standard. In addition, the controller has a POWERLINK connection for hard real-time communication. Another slot is available for an additional interface module to increase flexibility.

The only difference between the two variants X20CP1483 and X20CP1483-1 is the size of the SDRAM.

Included in delivery
Batteries
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Locking plate
X20AC0SR1 X20 end cover plate, right
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 CompactFlash 16 GB extended temp.
0CFCRD.0512E.02 CompactFlash 512 MB extended temp.
0CFCRD.1024E.02 CompactFlash 1024 MB extended temp.
0CFCRD.2048E.02 CompactFlash 2048 MB extended temp.
0CFCRD.4096E.02 CompactFlash 4096 MB extended temp.
0CFCRD.8192E.02 CompactFlash 8 GB extended temp.
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20CP1483-1) EXE / 2 MB
V2.6 HW Upgrade (X20CP1483-1) EXE / 2 MB
V3.0 HW Upgrade (X20CP1483-1) EXE / 4 MB
V3.0 HW Upgrade (X20CP1483-1) EXE / 3 MB
V4.0 HW Upgrade (X20CP1483-1) EXE / 2 MB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 2 MB
BV Type Approval Certificate - X20 PDF / 556 KB
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 758 KB
Lloyds Register PDF / 502 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20CP1483 PDF / 2 MB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 CPU modules X20CP1x8x ZIP / 81 KB
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo