General information
Support
Dynamic node allocation (DNA) Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Note Integrated passive motor short circuit brake
B&R ID code 0xA988
Cooling and mounting type Wall mounting
Mains connection
Max. chargeable DC bus capacitance depending on mains voltage
400 VAC 14.4 mF
480 VAC 10 mF
Execution
L1, L2, L3, PE Connector
PE M5 threaded bolt
Shield connection Yes
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 16 mm²
Approbation data
UL/C-UL-US 20 to 6 AWG
CSA 20 to 6 AWG
Network configurations TT, TN-S, TN-C-S
Mains input voltage 3x 380 to 3x 500 VAC ±10%
Frequency 50 / 60 Hz ±4%
Installed load Max. 15.6 kVA
Power dissipation with continuous power Approx. 130 W
Inrush current at 400 VAC 10 A
Switch-on interval >120 s
Integrated line filter per EN 61800-3, category C3 No
Integrated regeneration choke No
Regenerative No
Power factor correction (PFC) No
Line fuse Max. 66 A (gG fuses per IEC 60269-1 or Class CC, J, T)
Max. 55 A (circuit breaker per EN 60947-2 or UL 489)
Terminal cable cross section dimension of shield connection 23 to 35 mm
DC bus connection
Voltage
Nominal 537 to 707 VDC
Reduction of continuous power depending on mains input voltage
Mains input voltage <3x 400 VAC 20 W/V * (400 V - Mains input voltage)
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 0.8 kW per 1000 m
Protective measures
Overload protection Yes
Short-circuit and ground fault protection No
Continuous power 8 kW
Reduction of continuous power depending on cooling method In preparation
Peak power output (supply) 24 kW
Power dissipation with continuous power In preparation
DC bus capacitance 660 µF
Execution ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC ±1.6%
Input capacitance 23.5 µF
Max. power consumption 12 W
Execution ACOPOSmulti backplane
Motor holding brake connection
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 6 mm²
Approbation data
UL/C-UL-US 20 to 6 AWG
CSA 20 to 6 AWG
Braking resistor
Execution
RB+, RB-, PE Connector
Shield connection Yes
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes (with RB+ by externally replaceable melting fuse)
Peak power output 40 kW (max. 1 s)
Continuous power 3 kW
Min. braking resistance 12 Ω
Rated current of built-in fuse 30 A (fast-acting)
Terminal cable cross section dimension of shield connection 23 to 35 mm
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10;25) 0.4%
IE2 (50;25) 0.5%
IE2 (10;50) 0.4%
IE2 (50;50) 0.6%
IE2 (90;50) 0.8%
IE2 (10;100) 0.5%
IE2 (50;100) 0.8%
IE2 (90;100) 1.5%
Nominal losses in standby mode 6 W
Discharge capacitance 0.9 µF
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Depth
Wall mounting 263 mm
Width 106.5 mm
Height 317 mm
Weight Approx. 5.9 kg
Module width 2
Material number:
8B0P0220HW00.001-1
Description:
  • Wide input voltage range
  • Integrated connection for external braking resistor
  • Passive motor short circuit brake

A motor with a hanging load is connected to an ACOPOSmulti drive system with passive power supply module 8B0P with passive motor short circuit brake. If the power supply to the drive system is disconnected and the hanging load begins sinking (due to failure of the motor holding brake, for example), then the motor axis rotates and the DC bus voltage increases. If the DC bus voltage overshoots a value of 15 VDC, then the DC bus is shorted via a thyristor. This limits the speed at which the hanging load sinks.

The passive motor short circuit brake is designed for up to 25 kW of power. One fault event is permitted to occur maximum once every 15 minutes for this amount of power.

The passive motor short circuit brake is always active and cannot be influenced by the user!

The passive motor short circuit brake works without current limiting. As a result, irreparable damage to drive system components (passive power supply module 8B0P, motor, etc.) is possible at excessively high power values.

The passive motor short circuit brake is not monitored. It therefore has no effect in the event of component failure!

ACOPOSmulti power supply module passive, 22 A, AS, wall mounting, passive motor short circuit brake
Mandatory Accessories
Terminal block sets
8BZ0P044000.000-1A Screw clamp terminal block set for ACOPOSmulti 8B0P0220Hx00.00x-1 and 8B0P0440Hx00.00x-1 modules: 1x 8TB4104.202L-10, 1x 8TB4103.202A-00, 1x 8TB2106.2010-00
Optional Accessories
Braking resistors
8B0W0079H000.001-1 Braking resistor, 790 W, 33 R, IP65, terminals
8B0W0079H000.000-1 Braking resistor, 790 W, 33 R, IP20, terminals
8B0W0045H000.001-1 Braking resistor, 450 W, 50 R, IP65, terminals
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
Fuse sets
8BXS003.0000-00 ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 30 A, fast-acting
POWERLINK/Ethernet cables
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00035 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
X20CA0E61.00030 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
X20CA0E61.00025 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
Shield component sets
8SCS010.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
Terminal blocks
8TB4104.202L-10 Screw clamp terminal block 4-pin, one-row, pitch: 10.16 mm, label 2: PE L3 L2 L1, coding L: 1010
8TB4103.202A-00 3-pin screw clamp terminal block, one-row, pitch: 10.16 mm, label 2: PE RB- RB+, coding A: 000
8TB2106.2010-00 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Undefined
8B0W0045H000.000-1 Braking resistor, 450 W, 50 R, IP20, terminals
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8B0PXXXXXXXX.XXX-X) EXE / 399 KB
V4.0 HW Upgrade (8B0P0220HW00.001-1) EXE / 312 KB
V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-1) EXE / 676 KB
V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x) EXE / 517 KB
V6.0 HW Upgrade (8B0P0220HW00.001-1) EXE / 399 KB
V6.0 HW Upgrade (8B0Pxxxxxxxx.xxx-1) EXE / 399 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8B0P0220HW00.001-1 PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0P0xx0HW00.00x-1 ZIP / 156 KB

Please choose country and language

B&R Logo