Motor
Nominal speed nN [rpm] 500
Number of pole pairs 12
Nominal torque Mn [Nm] 135
Nominal power PN [W] 7069
Nominal current IN [A] 13.7
Stall torque M0 [Nm] 150
Stall current I0 [A] 15.2
Maximum torque Mmax [Nm] 510
Maximum current Imax [A] 83.2
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 9.87
Voltage constant KE [V/1000 rpm] 596.9
Stator resistance R2ph [Ω] 0.962
Stator inductance L2ph [mH] 9.41
Electrical time constant tel [ms] 9.8
Thermal time constant ttherm [min] 90
Moment of inertia J [kgcm2] 1159
Weight without brake m [kg] 67
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LTA95.ee005ffgg-0
Description:
Synchronous motor, self-cooling / ISO flange, size 9, length 5, nominal speed 500 rpm

Please choose country and language

B&R Logo