Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 93.6
Nominal power PN [W] 19604
Nominal current IN [A] 38.2
Stall torque M0 [Nm] 122.2
Stall current I0 [A] 49.9
Maximum torque Mmax [Nm] 280
Maximum current Imax [A] 151
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.45
Voltage constant KE [V/1000 rpm] 147.65
Stator resistance R2ph [Ω] 0.17
Stator inductance L2ph [mH] 5.3
Electrical time constant tel [ms] 31.2
Thermal time constant ttherm [min] 80
Moment of inertia J [kgcm2] 150
Weight without brake m [kg] 80.2
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector size 1.5/16
Material number:
8LSC85.ee020ffgg-3
Description:
S3 2000 93.6 00000 x xx 0 F0 xx S 560 R0

Please choose country and language

B&R Logo