Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 7.7
Nominal power PN [W] 2419
Nominal current IN [A] 4.7
Stall torque M0 [Nm] 10
Stall current I0 [A] 6.1
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 36.5
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 1.92
Stator inductance L2ph [mH] 17.44
Electrical time constant tel [ms] 9.1
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 7.3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA46.ee030ffgg-3
Description:
S5 3000 7.7 00000 x xx 0 S0 xx S 560 R2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA46.DA030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DA030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DA030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DA030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2030D100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2030D300-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo