Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 8.7
Nominal power PN [W] 2004
Nominal current IN [A] 3.9
Stall torque M0 [Nm] 10
Stall current I0 [A] 4.5
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 26.8
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134.04
Stator resistance R2ph [Ω] 3.61
Stator inductance L2ph [mH] 32
Electrical time constant tel [ms] 8.9
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 7.3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA46.ee022ffgg-3
Description:
S5 2200 8.7 00000 x xx 0 S0 xx S 560 R2

Please choose country and language

B&R Logo