Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 4
Nominal torque Mn [Nm] 2
Nominal power PN [W] 1257
Nominal current IN [A] 2.7
Stall torque M0 [Nm] 3.6
Stall current I0 [A] 4.9
Maximum torque Mmax [Nm] 14.4
Maximum current Imax [A] 21.2
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 1.76
Stator inductance L2ph [mH] 9.6
Electrical time constant tel [ms] 5.5
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 1.38
Weight without brake m [kg] 5.6
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.59
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA37.ee060ffgg-3
Description:
S4 6000 2 00000 x xx 0 S0 xx S 560 R2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA37.DA060S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DA060S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DA060S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DA060S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DB060S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DB060S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DB060S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.DB060S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.R2060D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.R2060D100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.R2060D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA37.R2060D300-3) EXE / 298 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo