General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E235396
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 3.7
Nominal power PN [W] 1162
Nominal current IN [A] 2.54
Stall torque M0 [Nm] 4.5
Stall current I0 [A] 3.09
Maximum torque Mmax [Nm] 14.8
Maximum current Imax [A] 17
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 1.46
Voltage constant KE [V/1000 rpm] 87.96
Stator resistance R2ph [Ω] 5.42
Stator inductance L2ph [mH] 29.7
Electrical time constant tel [ms] 5.48
Thermal time constant ttherm [min] 22
Moment of inertia J [kgcm2] 1.5
Weight without brake m [kg] 3.87
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Recommendations
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Encoder I9 EQI1131 E30 multi-turn induktiv
Shaft end Smooth shaft
Material number:
8LSA36.I9030J000-4
Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.700 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 91.5
{"MotorCurrMax":"17.00","MotorCurrRated":"2.540","MotorCurrStall":"3.090","MotorPolepairs":"5","MotorSpeedMax":"6600","MotorSpeedRated":"3000","MotorStatorInductance":"29.70000","MotorStatorResistance":"5.420","MotorTorqConst":"1.460","MotorTorqMax":"14.80","MotorTorqRated":"3.700","MotorTorqStall":"4.500","MotorVoltageConst":"87.96","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"","MotorAcoposType4":"4X5X","productId":"8LSA36.I9030J000-4"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8LSA...-4 - Users manual Motor PDF / 13 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo