General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cURus E235396 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 6000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 3 |
| Nominal power PN [W] | 1885 |
| Nominal current IN [A] | 4.12 |
| Stall torque M0 [Nm] | 4.5 |
| Stall current I0 [A] | 6.19 |
| Maximum torque Mmax [Nm] | 14.8 |
| Maximum current Imax [A] | 33.9 |
| Maximum speed nmax [rpm] | 6600 |
| Torque constant KT [Nm/A] | 0.73 |
| Voltage constant KE [V/1000 rpm] | 43.98 |
| Stator resistance R2ph [Ω] | 1.36 |
| Stator inductance L2ph [mH] | 7.4 |
| Electrical time constant tel [ms] | 5.44 |
| Thermal time constant ttherm [min] | 22 |
| Moment of inertia J [kgcm2] | 1.5 |
| Weight without brake m [kg] | 3.87 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
Material number:
8LSA36.I8060J000-4Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.5
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8LSA36.I8060J000-4) | EXE / 334 KB | |
| V6.0 DT Upgrade (8LSA36.I8060J000-4) | EXE / 307 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA...-4 - Users manual Motor | PDF / 13 MB | |
| 8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
| Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |