Motor
Nominal speed nN [rpm] | 2400 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 28.2 |
Nominal power PN [W] | 7087 |
Nominal current IN [A] | 13.22 |
Stall torque M0 [Nm] | 41.6 |
Stall current I0 [A] | 19.5 |
Maximum torque Mmax [Nm] | 167.9 |
Maximum current Imax [A] | 97.4 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 2.13 |
Voltage constant KE [V/1000 rpm] | 137 |
Stator resistance R2ph [Ω] | 0.38 |
Stator inductance L2ph [mH] | 5.9 |
Electrical time constant tel [ms] | 15.5 |
Thermal time constant ttherm [min] | 53 |
Moment of inertia J [kgcm2] | 92 |
Weight without brake m [kg] | 26.7 |
Holding brake
Holding torque of brake MBr [Nm] | 53 |
Mass of brake [kg] | 2.9 |
Moment of inertia of brake JBr [kgcm2] | 1.644 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 024X |
Cross section for B&R motor cables [mm2] | 4 |
Connector size | 1 |
Material number:
8JSA73.ee024ffgg-0Description:
Synchronous motor, self-cooling, size 7, length 3, nominal speed 2400 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |