Short description
Stepper motor | Stepper motor flange size 87.1 mm, length 172.5 mm, incremental encoder and brake |
General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cURus E360421 Servo and stepper motors - Component |
EAC | Yes |
Specific motor data
Wiring | Parallel |
Current | 6 A |
Resistance/Phase | 0.4 Ω |
Inductance/Phase | 3.2 mH |
Stall torque | 2.9 Nm |
Holding torque | 4.0 Nm |
Detent torque | <160 mNm |
Rotor inertia | Approx. 1.31 kgcm2 |
General motor data
Stepping angle | 1.8° |
Max. surface temperature | 85°C |
Average period of operation between failures | 20,000 hours |
Shaft type | With key |
Insulation class | B (130°C) |
Insulation resistance | 100 MΩ min. 500 VDC |
Dielectric resistance | 500 VAC for 1 minute |
Driver supply voltage | Max. 80 VDC |
Ambient conditions
Temperature | |
Operation | -20 to 40°C |
Storage | -30 to 85°C |
Transport | -30 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Electrical properties - Encoder
Number of outputs |
3 A / B / R |
Resolution | 1024 increments per revolution |
Output circuit | Push/Pull level, asymmetrical |
Output protection | Protection against short circuit |
Current consumption | Max. 12 mA + Output load |
Supply voltage | 18 to 30 VDC |
Max. output current | ±10 mA per output |
Electrical properties - Brake
Material number:
80MPH1.600D114-01Description:
2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
Optional Accessories
Accessories
80XMPXAC0.00-02 | Accessory set for stepper motors with encoder and brake, 8-pin, 4-pin and 2-pin connector and crimp contacts |
80XMPXAC1.00-10 | Gaskets for IP65 stepper motors for use with 80CMxxxxx.26-01 cables, 10 units per package |
Incremental encoder cables
80CM01003.25-01 | Incremental encoder cable, length 1 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM02003.25-01 | Incremental encoder cable, length 2 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM03003.25-01 | Incremental encoder cable, length 3 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM05003.25-01 | Incremental encoder cable, length 5 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM07503.25-01 | Incremental encoder cable, length 7.5 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM10003.25-01 | Incremental encoder cable, length 10 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM15003.25-01 | Incremental encoder cable, length 15 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
80CM20003.25-01 | Incremental encoder cable, length 20 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed |
Motor cables with brake
80CM01002.21-01 | Motor cable, length 1 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
80CM02002.21-01 | Motor cable, length 2 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
80CM03002.21-01 | Motor cable, length 3 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
80CM05002.21-01 | Motor cable, length 5 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
80CM10002.21-01 | Motor cable, length 10 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
80CM15002.21-01 | Motor cable, length 15 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
80CM20002.21-01 | Motor cable, length 20 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed |
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 80MPH | PDF / 113 KB | |
EU Declaration Motors Hybrid | PDF / 301 KB | |
UK Declaration Motors Hybrid | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
Stepper motors user's manual | PDF / 49 MB |