General information
Cable cross section | 4x 0.14 mm² + 2x 0.35 mm² |
Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
Certification | UL AWM Style 20963, 80°C, 30 V, E63216 |
Cable construction
Supply lines | |
Quantity | 2 |
Wire insulation | Special thermoplastic material |
Wire colors | Red, black |
Variant | Tinned copper stranded wire |
Cross section | 0.35 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Gray, yellow, green, white |
Variant | Tinned copper stranded wire |
Shield | No |
Stranding | All 4 wires together |
Cable stranding | With terminating foil shield |
Cable shield | Copper braiding, optical coverage ≥ 85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Gray |
Labeling | B&R 4x0,14+2x0,35 FLEX UL AWM STYLE 20963 80°C 30 V E63216 |
Electrical properties
Test voltage | |
Wire - Wire | 1.5 kV |
Wire - Shield | 0.8 kV |
Conductor resistance | |
0.14 mm² | ≤134 Ω/km |
0.34 mm² | >55 Ω/km |
Insulation resistance | >200 MΩ/km |
Ambient conditions
Temperature | |
Moving | -10 to 50°C |
Static | -20 to 80°C |
Material number:
80CM25003.25-01Description:
Incremental encoder cable, length 25 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet ABR encoder cable | PDF / 189 KB |