Electrical properties
Power consumption Max. 275 W
Magnetic field strength 2.2 to 268 Gs
Magnetic force
860 N (straight segment)
430 N (curved segment, 500 mm)
590 N (curved segment, 800 mm)
Mechanical properties
Dimensions
Width 152 mm
Height 189.23 mm
Depth 46 mm
Acceleration force of motor 120 N (straight segment)
∼ 60 N (curved segment)
Acceleration Max. 40 m/s² (1 kg load)
Max. 10 m/s² (10 kg load)
Velocity Max. 2.5 m/s
Unsupported torque perpendicular to shuttle movement 30 Nm
Repeat accuracy Straight segment
X - axis: ±0.01 mm (±0.00039 in.)
Y - axis: ±0.015 mm (±0.00059 in.)
Z - axis: ±0.025 mm (±0.00098 in.)
Curved segment (X - , Y - , Z - axis ): ±0.025 mm (±0.00098 in.)
Weight 2 kg (with magnet cover plate: 2.2 kg)
Material number:
8FZAS1.2A.A000-1
Description:
SuperTrak Shuttle, 2 Magnets
Optional Accessories
Accessories
8FZAS0.00.0200-1 SuperTrak Shuttle IR tag
8FZAS0.00.0300-1 SuperTrak Shuttle IR reader
8FZSE0.00.0100-1 SuperTrak Magnetic encoder strip viewing film (pack of 5 pieces)
Documentation Version (Date) Download
SuperTrak Transport System Operation and Maintennance Manual PDF / 25 MB

Please choose country and language

B&R Logo