General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
24 VDC power supply
| Current consumption | 500 mA |
28 VDC output
| Peak current | 150 A |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 25°C |
| Maximum | 40°C |
| Relative humidity | |
| Operation | 5 to 90%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 437 mm |
| Height | 356.4 mm |
| Depth | 514.3 mm |
| Material | Anodized aluminum, stainless steel, polyamide (PA), polycarbonate (PC), epoxy resin |
| Acceleration force of motor |
48 N (Shuttle, 2 magnets) 60 N (Shuttle, 3 magnets) |
| Weight | 64 kg |
Material number:
8FZAM5.0A.A000-1Description:
SuperTrak curved segment 180° (500 mm), length 1030 mm, vertical Includes: - Quantity 1: 180° track section with 500 mm diameter and flat profile uprights - Mechanical and electrical connection kits
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Transport Systems SuperTrak | PDF / 61 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| SuperTrak Transport System Operation and Maintennance Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| B&R SuperTrak CAD Models | ZIP / 28 MB |