General information
| Power consumption | |
| Bus | 0.8 W |
| Electrical isolation | |
| Mains input - Power output | Yes |
| Mains input - 24 VDC | Yes |
| Power output - 24 VDC | No |
| X2X Link - Mains input | Yes |
| X2X Link - Power output | Yes |
| X2X Link - 24 VDC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
| B&R ID code | 0xA7A9 |
| Status LED | Yes |
| Connection type | Maximum 25 m line length to the power supply module |
Mains input
| Fuse protection | |
| Internal | Each phase internally fused (5 A) |
| External | External fuse required for line protection |
| Input voltage range | 3x 380 to 480 VAC ±10% |
| Input current at full load |
3x 2.2 A at 400 VAC 3x 1.8 A at 480 VAC |
| Frequency range of mains voltage | 50 to 60 Hz ±5% |
| Phase failure detector | Yes |
| Power failure bypass | 10 ms (at full load) |
| Power factor (cos φ) |
0.72 @ 400 V 1 kW 0.69 @ 480 V 1 kW |
| Leakage current to PE | <3.5 mA |
| Protective circuit | Transient surge protection with varistor |
Power output
24 VDC voltage output
| Voltage range | 24 VDC ±10% |
| Output current | Max. 2 A continuous current |
| Output protection | Short-circuit, overload and no-load proof |
| Parallel connection | No |
Chopper output
| Output current / Output power | |
| Continuous current / Continuous power | 30 A |
| Maximum current / Maximum power | 40 A |
| Response threshold for chopper activation | 29 to 95 VDC (adjustable) |
| Overtemperature protection (chopper-internal) | Yes |
Interfaces
| User interface | |
| Variant | 10-pin terminal block |
| Type | X2X Link |
| Min. X2X Link cycle time | 250 µs |
Efficiency, reliability
| Power dissipation | |
| Rated load | 90 W |
| No-load operation | 30 W |
| Efficiency | >92% |
Operating conditions
| Mounting orientation | |
| Vertical | Yes |
| Ventilation/Cooling | Internally controlled fan |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -25 to 85°C |
| Transport | -25 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 67.5 mm |
| Height | 257 mm |
| Depth | 219 mm |
| Material | Robust metal housing |
| Weight | 3.75 kg |
Material number:
80PS080X3.10-01Description:
- Input: 3x 380 to 480 VAC ±10%
- Output voltage adjustable via X2X Link
- Status information readable via X2X Link
- Chopper output for connecting an external braking resistor
- 3-phase wide range input
- Closed metal housing
Mandatory Accessories
Terminal block sets
| 80XPS080X3.10-01A | Screw clamp terminal block set for 80PS080X3.10-01: 1x 0TB3104-7021, 1x 0TB3104-7022, 1x 0TB3102-7010, 1x 0TB1110.8010, 1x 0TB103.3 |
Optional Accessories
Braking resistor
| 80XBR0025.010-11 | Braking resistor for power supply module 80PS080X3.10-01 2.5 Ω 100 W |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (80PS080X3.10-01) | EXE / 3 MB | |
| V3.0 HW Upgrade (80PS080X3.10-01) | EXE / 1 MB | |
| V4.0 HW Upgrade (80PS080X3.10-01) | EXE / 2 MB | |
| V6.0 HW Upgrade (80PS080X3.10-01) | EXE / 1 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSmicro | PDF / 83 KB | |
| EU Declaration ACOPOSmicro | PDF / 201 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmicro User's Manual | PDF / 68 MB | |
| Data sheet 80PS080X3.10-01 | PDF / 10 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Power supplies EPLAN P8 | EXE / 14 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 80PS080X3.10-01 | ZIP / 373 KB |