General information
RoHS-compliant | Yes |
Cooling and mounting type | Wall mounting |
Certifications |
Braking resistor
Continuous power | |
Horizontal | 100 W |
Ohmic resistance | 2.5 Ω ±10% |
Max. operating voltage | 1100 VDC |
Insulation voltage type test | 3500 VAC |
Variant | |
RB1, RB2 | Connecting wires 500 mm long |
Temperature model data
Thermal resistance between braking resistor and environment | 5.075 K/W |
Heat capacitance of filament | 5.4 J/K |
Max. permissible overtemperature of wire resistor | 558°C |
Operating conditions
Permissible mounting orientations | |
Horizontal | Yes |
Degree of protection per EN 60529 | IP50 |
Ambient conditions
Temperature | |
Operation | -40 to 90°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 165 mm |
Height | 60 mm |
Depth | 31 mm |
Weight | 0.39 kg |
Material number:
80XBR0025.010-11Description:
Braking resistor for power supply module 80PS080X3.10-01 2.5 Ω 100 W
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmicro User's Manual | PDF / 66 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 80XBR0025.010-11 | ZIP / 153 KB |