
Compact Intelligence with High-End Performance
Available Q3/2026. Machine builders face the challenge of managing increasingly complex processes intuitively and efficiently. At the same time, demands for computing power, reliability and future-proofing rise. The Panel PC 2300 is a powerful and compact solution that meets these needs. Designed for a variety of industries, including pharmaceuticals, packaging, and additive manufacturing, it combines modern design with cutting-edge technology to handle challenging automation tasks.
All benefits at a glance
Increase your machines’ computing power
The Panel PC 2300 is powered by the highest-performing and most advanced Intel® Amston Lake Atom processors. This platform delivers exceptional computing power and efficiency, as well as future proof technology.
This enables complex visualizations, and rapid control processes to run directly on the panel - without the need for an external computing unit.
High-speed storage for industrial applications
The Panel PC 2300 uses CFexpress, a mass storage technology specifically developed for high data rates and industrial durability. This enables ultra-fast data transfer and ensures smooth system performance, even with data-intensive applications. Thanks to its robust design, the storage solution is ideally suited to harsh industrial environments with strong vibrations and high temperatures. Combining speed, reliability and future-proofing in a single format, CFexpress makes the Panel PC 2300 the ideal choice for modern automation solutions.
Single-touch for intuitive operation
The single-touch version of the Panel PC 2300 offers a cost-effective solution for applications that prefer traditional operating concepts. It stands out for its simple, precise control and high resistance to dirt and moisture - making it ideal for tough industrial environments.
For modern HMI requirements, a multi-touch version is also available, enabling gesture control and two-hand operation. Both variants can be integrated flexibly - whether in control cabinets, on support arms, or in hygiene-critical areas.
Compatible and future-ready
The Panel PC 2300 is fully backward compatible with existing automation panels from former generations. Its compact design allows installation even where cabinet space is limited.
With support for the latest software generations (Automation Studio 6 and Automation Runtime 6) and an architecture designed for long-term availability, the Panel PC 2300 is a safe investment in the future of your automation.
Highlights Panel PC 2300
OEMs and system integrators
- Scalable, future-proof, powerful industrial PCs
- Seamless compatibility with existing control systems
- Based on the latest available CPU platform, the industrial PCs are designed for maximum long-term availability – guaranteed long life cycle and stable product supply to avoid frequent redesigns
- Modular and customizable with flexible configurations tailored to the requirements of the machine
- Security, long-term support, and readiness for future cybersecurity requirements.
Customers and users
- Greater efficiency and improved connectivity for smarter manufacturing
- Higher productivity thanks to faster processing speeds and reliable uptime for uninterrupted production
- Improved CPU performance also supports users with complex computing operations and smooth visualizations.
- Intuitive user guidance with modern HMI interfaces, touchscreen, remote access, and easy updates
Technical highlights
| Prozessor | Intel® Amston Lake with 8 GB LPDDR5x RAM |
| Mass storage | CFexpress memory cards – easy maintenance |
| Ethernet | 1x Gigabit Ethernet and 1x 2.5 Gigabit Ethernet for fast and reliable communication |
| USB | Multiple USB ports |
| Fieldbuses | Support for common fieldbus standards |
| Modular construction | Flexible configuration with customizable expansion slot options |
| Modular design | Flexible configuration options, from cabinet mounting to swing-arm panel design with a minimal form factor |
| Fanless design | No rotating parts, ensuring reliable and low-maintenance operation in industrial environments |

