General information
B&R ID code 0xD851
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
EAC Product family certification
Electrical properties
Power consumption Max. 30 W at 1 A
Deep discharge protection Yes
Short-circuit proof Yes
Battery charging data
Charging current Typ. 1 A
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 28 g
Material number:
5AC901.IUPS-00
Description:

UPS IF option 5AC901.IUPS-00 used together with battery unit 5AC901.BUPS-00 allows the B&R industrial PC to be switched off properly without data loss during a power failure.

Mandatory Accessories
Uninterruptible power supply
5AC901.BUPS-00 Battery unit 4.5 Ah - For UPS 5AC901.IUPS-00
5CAUPS.0005-01 UPS cable - 0.5 m - For 5AC901.IUPS-xx
5CAUPS.0010-01 UPS cable - 1 m - For 5AC901.IUPS-xx
5CAUPS.0013-01 UPS cable - 1.3 m - For 5AC901.IUPS-xx
5CAUPS.0030-01 UPS cable - 3 m - For 5AC901.IUPS-xx
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AC901.IUPS-00) EXE / 620 KB
Documentation Version (Date) Download
Automation PC 3100 Device number key PDF / 131 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ZIP / 2 MB
APC910 Firmware Upgrade (MTCX, SDLT, SDL3T, SDL4T) ZIP / 4 MB
PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ZIP / 4 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files STP 5AC901.IUPS-00 ZIP / 251 KB

Please choose country and language

B&R Logo