General information
Note Battery compartment including battery
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Electrical properties
Operating voltage 3 V
Capacity 1000 mAh
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -40 to 125°C
Relative humidity
Operation 0 to 95%
Storage 0 to 95%
Transport 0 to 95%
Mechanical properties
Weight Approx. 15 g
Vendor information
Manufacturer Panasonic
Material number:
5ACCBT02.0000-000
Description:
Battery compartment - Including battery - For APC4100
Optional Accessories
Battery compartment
5ACCRPC4.BT02-000 HMI APC4100 battery compartment including battery

Please choose country and language

B&R Logo