General information
LEDs Power, Disk, Link, Run
B&R ID code 0xF0AA
Cooling Passive via housing
Power button Yes
Reset button Yes
Buzzer No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Controller
Bootloader UEFI BIOS
Processor
Type Intel Atom x5-E3930
Clock frequency 1300 MHz
Number of cores 2
Architecture 14 nm
Thermal design power (TDP) 6.5 W
L2 cache 2 MB
Intel 64 architecture Yes
Intel Hyper-Threading Technology No
Intel vPro Technology No
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel Apollo Lake
Trusted Platform Module TPM 2.0
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type LPDDR4 SDRAM
Memory size 4 GB
Velocity DDR4L-2133
Memory interface width Single channel
Removable No
Graphics
Controller Intel HD Graphics
Max. dynamic graphics frequency 550 MHz
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.3
Power management ACPI 5.0
Interfaces
CFast slot
Quantity 1
Type SATA III (SATA 6.0 Gbit/s)
USB
Quantity 2
Type USB 3.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
Slots
Interface option 1
Monitor/Panel option 1
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3 A
Inrush current Typ. 5 A, max. 50 A for < 500 μs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Dimensions
Width 40 mm
Height 115 mm
Depth 198 mm
Weight 1170 g
Material number:
5APC2200.AL04-000
Description:
APC2200 system unit - Intel Atom E3930 1.30 GHz - Dual core - 4 GB SDRAM
Mandatory Accessories
CFast cards
5CFAST.016G-00 CFast 16 GB SLC
5CFAST.032G-00 CFast 32 GB SLC
5CFAST.032G-10 CFast 32 GB MLC
5CFAST.064G-10 CFast 64 GB MLC
5CFAST.128G-10 CFast 128 GB MLC
5CFAST.2048-00 CFast 2 GB SLC
5CFAST.256G-10 CFast 256 GB MLC
5CFAST.4096-00 CFast 4 GB SLC
5CFAST.8192-00 CFast 8 GB SLC
Optional Accessories
Interface options
5ACCIF01.FPCC-000 Interface card - 2x CAN interfaces - 1x X2X Link interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPCS-000 Interface card - 1x RS485 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPLK-000 Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPLS-000 Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPLS-001 Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPSC-000 Interface card - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPSC-001 Interface card - 1x RS232 interface - 1x CAN interface - 1x X2X Link Interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FSS0-000 Interface card - 2x RS422/RS485 interface - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.ICAN-000 Interface card - 1x CAN interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.IS00-000 Interface card - 1x RS232 interface - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF03.CETH-000 Interface card - 2x ETH 10/100/1000 interface - For APC2200/PPC2200/APC2300/PPC2300 - Only available with a new device
Monitor/Panel options
5ACCLI01.SDL0-000 Monitor/Panel option - 1x SDL/DVI transmitter - For APC2100/APC2200 - Only available with a new device
5ACCLI03.SDL4-000 Monitor/Panel option - 1x SDL4 transmitter - For APC2200/APC2300 - Only available with a new device
Automation Studio HW Upgrades Version (Date) Download
V4.6 HW Upgrade (5APC2200.AL04-000) EXE / 893 KB
V6.0 HW Upgrade (5APC2200.AL04-000) EXE / 612 KB
BIOS Version (Date) Download
BIOS upgrade Apollo Lake (xPC2200) ZIP / 4 MB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 408 KB
ADI driver User's Manual (Win10 2016 64-bit) PDF / 358 KB
Automation PC 2200 Device number key PDF / 53 KB
Automation PC 2200 User's manual PDF / 12 MB
B&R Single-Touch Driver User's Manual PDF / 427 KB
Data sheet 5ACCIF01.ICAN-C01 PDF / 194 KB
HMI Service Center User's manual PDF / 605 KB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
Industrie PCs Benchmark user's manual (GPOS) PDF / 7 MB
Material safety data sheet Panasonic BR2477A PDF / 318 KB
Driver Version (Date) Download
ADI driver universal ZIP / 101 MB
ADI driver universal (Win10 2016 64-bit) ZIP / 4 MB
B&R Single-Touch Driver (Win10, Win11) ZIP / 5 MB
Chipset Treiber APL (Win10 64-Bit) ZIP / 3 MB
Ethernet Treiber APL (Win10 64-Bit) EXE / 72 MB
Grafiktreiber APL (Win10 64-Bit) ZIP / 331 MB
Touch driver B&R (Win10 64-bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T) ZIP / 5 MB
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
2D/3D files DXF/STP 5APC2200.ALxx-000 ZIP / 4 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 38 MB
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit ZIP / 39 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo