General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
B&R ID code 0xF244
Interfaces
SDL4 Out
Execution RJ45, shielded
Type SDL4
Electrical properties
Power consumption 4 W
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight 50 g
Material number:
5ACCLI03.SDL4-000
Description:
Monitor/Panel option - 1x SDL4 transmitter - For APC2200/APC2300 - Only available with a new device
Automation Studio HW Upgrades Version (Date) Download
V4.1 HW Upgrade (5ACCLI03.SDL4-000) EXE / 171 KB
V4.6 HW Upgrade (5ACCLI03.SDL4-000) EXE / 746 KB
V6.0 HW Upgrade (5ACCLI03.SDL4-000) EXE / 465 KB
Documentation Version (Date) Download
Automation PC 2200 User's manual PDF / 12 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STP 5ACCLI03.SDL4-000 ZIP / 3 MB

Please choose country and language

B&R Logo