General information
Controller
Operating system | PPT80 system |
Real-time clock | No |
Processor | |
Type | Atom E3930 |
Clock frequency | 2x 1.3 GHz |
L1 cache | |
Data code | 24 kB |
Program code | 32 kB |
L2 cache | 1 MB for 2 CPU cores |
Flash | 512 MB |
Mode/Node switches | No |
DRAM | 1 GB LP DDR4 RAM |
Display
Interfaces
Interface | |
Connection | ETH1 (IF1) |
Type | Ethernet |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 stations (segment length) |
Max. transfer rate | 10/100/1000 Mbit/s |
Transfer | |
Physical layer | 10BASE-T / 100BASE-TX / 1000BASE-T |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Interface IF3 | |
Type | USB 2.0 |
Variant | Type A |
Current-carrying capacity | 0.5 A |
Interface IF4 | |
Type | USB 2.0 |
Variant | Type A |
Current-carrying capacity | 0.5 A |
Electrical properties
Operating conditions
Ambient conditions
Temperature | |
Operation | -20 to 60 °C |
Derating | See section "Derating". |
Storage | -20 to 70 °C |
Transport | -20 to 70 °C |
Relative humidity | See temperature/humidity diagram |
Mechanical properties
Front | |
Design | Black |
Dimensions | |
Width | 414 mm |
Height | 258.5 mm |
Depth | 43.7 mm |
Weight | 3.3 kg |
Material number:
6PPT80.156B-10ADescription:
Power Panel T80, 15.6", glass front (anti-glare), 1x Gigabit Ethernet. CPU and memory: 1.3 GHz dual core (Atom E3930), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1366 x 768 (HD) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Other
6ACCRPP2.0001-000 | Installation kit for Power Panel T-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (6PPT80.156B-10A) | EXE / 235 KB |
Documentation | Version (Date) | Download |
---|---|---|
Installation- / EMC-Guide | PDF / 20 MB | |
Power Panel T80 user's manual | PDF / 3 MB |
Linux Images | Version (Date) | Download |
---|---|---|
V4.7 LX Upgrade PPT80 | EXE / 249 MB | |
V4.7 LX Upgrade PPT80 ZIP | ZIP / 253 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file 6PPT80.156B-1XX | ZIP / 6 MB | |
3D STEP/DXF file 6PPT80.156B-10X | ZIP / 7 MB |