General information
Capacity 4 GB
LEDs 1 LED (green)
MTBF >3,000,000 hours
Servicing None
Default file system FAT32
Certifications
CE Yes
UKCA Yes
Interfaces
USB
Type USB 2.0, USB 1.1
Connection To any USB type A interface
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Sequential reading Full speed: Max. 1 MB/s
High speed: Max. 32 MB/s
Sequential writing Full speed: Max. 0.9 MB/s
High speed: Max. 23 MB/s
Endurance
SLC flash memory Yes
Data retention >10 years
Data reliability <1 unrecoverable error per 1014 bits read
Mating cycles >1500
Support
Operating systems
Windows 10 IoT Enterprise LTSB 64-bit Yes
Windows Embedded 8.1 Industry Pro 32-bit Yes
Windows Embedded 8.1 Industry Pro 64-bit Yes
Windows 7 32-bit Yes
Windows 7 64-bit Yes
Windows Embedded Standard 7 32-bit Yes
Windows Embedded Standard 7 64-bit Yes
Windows XP Professional Yes
Windows XP Embedded Yes
Windows 2000 Yes
Windows CE 5.0 Yes
Windows CE 4.2 Yes
Linux for B&R 9 Yes
Linux for B&R 8 Yes
Electrical properties
Current consumption Max. 0.60 W (In sleep mode: Max. 0.01 W)
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -50 to 100°C
Transport -50 to 100°C
Relative humidity
Operation 85%, non-condensing
Storage 85%, non-condensing
Transport 85%, non-condensing
Vibration
Operation 20 to 2000 Hz: 20 g (peak)
Storage 20 to 2000 Hz: 20 g (peak)
Transport 20 to 2000 Hz: 20 g (peak)
Shock
Operation Max. 1500 g (peak)
Storage Max. 1500 g (peak)
Transport Max. 1500 g (peak)
Mechanical properties
Dimensions
Width 17.97 mm
Length 67.85 mm
Height 8.35 mm
Material number:
5MMUSB.4096-01
Description:
  • 4 GB
  • USB 1.1, USB 2.0
  • High transfer rate
  • High data storage
  • Ambient temperature during operation: 0 to 70°C
USB 2.0 flash drive 4096 MB B&R
Documentation Version (Date) Download
Aggregate data sheet USB mass storage devices PDF / 218 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 900 User's Manual PDF / 42 MB
Power Panel FT50 user's manual PDF / 7 MB

Please choose country and language

B&R Logo