General information
Controller
Operating system | PPT50 system |
Real-time clock | No |
Processor | |
Type | ARM Cortex-A9, dual core |
Clock frequency | 800 MHz |
L1 cache | 64 kB |
L2 cache | 512 kB |
Flash | 512 MB |
Mode/Node switches | No |
DRAM | 1 GB (64-bit bandwidth) |
Display
Interfaces
Interface | |
Connection | ETH1 (IF1) |
Type | Ethernet |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 stations (segment length) |
Max. transfer rate | 10/100/1000 Mbit/s |
Transfer | |
Physical layer | 10BASE-T / 100BASE-TX / 1000BASE-T |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Interface IF3 | |
Type | USB 2.0 |
Variant | Type A |
Current-carrying capacity | 0.5 A |
Interface IF4 | |
Type | USB 2.0 |
Variant | Type A |
Current-carrying capacity | 0.5 A |
Electrical properties
Operating conditions
Permissible mounting orientations | |
Standard mounting orientation | Vertical |
Inclination | ±25° |
Rotation | In 90° increments (portrait/landscape) |
All other mounting orientations | With derating: Max. operating temperature minus 5°C |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
Ambient conditions
Temperature | |
Operation | -20 to 60°C |
Storage | -20 to 80°C |
Transport | -20 to 80°C |
Relative humidity | See temperature/humidity diagram. |
Mechanical properties
Front | |
Design | Black |
Dimensions | |
Width | 324 mm |
Height | 221.5 mm |
Depth | 41.7 mm |
Weight | 2.0 kg |
Material number:
6PPT50.121E-10ADescription:
Power Panel T50, 12.1", glass front (anti-glare), 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 12.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Other
6ACCRPP2.0001-000 | Installation kit for Power Panel T-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (6PPT50.121E-10A) | EXE / 551 KB |
Documentation | Version (Date) | Download |
---|---|---|
Installation- / EMC-Guide | PDF / 20 MB | |
Power Panel T50 user's manual | PDF / 6 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.0 (6PPT50.121E-10A) | EXE / 588 KB | |
Makro-/Artikeldaten 4.0.0 (6PPT50.121E-10A) | EXE / 588 KB | |
Makro-/Artikeldaten 4.0.0 (6PPT50.121E-10A) | EXE / 590 KB | |
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
Linux Images | Version (Date) | Download |
---|---|---|
V4.3 LX Upgrade PPT50 | EXE / 220 MB | |
V4.3 LX Upgrade PPT50 ZIP | ZIP / 224 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DFX/STEP PPT50 12.1" 1xETH landscape | ZIP / 4 MB |