General information
Controller
| Processor | |
| Type | ARM Cortex-A9, dual core |
| Clock frequency | 800 MHz |
| L1 cache | 64 kB |
| L2 cache | 512 kB |
| Operating system | PPT50 system |
| Real-time clock | No |
| Flash | 512 MB |
| Mode/Node switches | No |
| DRAM | 1 GB (64-bit connection) |
Display
Interfaces
| Interface | |
| Transfer | |
| Physical layer | 10BASE-T / 100BASE-TX / 1000BASE-T |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Connection | ETH1 (IF1) |
| Type | Ethernet |
| Variant | Shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Max. transfer rate | 10/100/1000 Mbit/s |
| Interface IF3 | |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | 0.5 A |
| Interface IF4 | |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | 0.5 A |
Electrical properties
Operating conditions
| Permissible mounting orientations | |
| Standard mounting orientation | Vertical |
| Inclination | ±25° |
| Rotation | In 90° increments (portrait/landscape) |
| All other mounting orientations | With derating: Max. operating temperature minus 5°C |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
Ambient conditions
| Temperature | |
| Operation | -20 to 60°C |
| Storage | -20 to 80°C |
| Transport | -20 to 80°C |
| Relative humidity | See temperature/humidity diagram. |
Mechanical properties
| Front | |
| Design | Black |
| Dimensions | |
| Width | 197 mm |
| Height | 140 mm |
| Depth | 42.2 mm |
| Weight | 0.9 kg |
Material number:
6PPT50.0702-10ADescription:
Power Panel T50, 7.0", glass front (anti-glare), 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
| 0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Other
| 6ACCRPP2.0000-000 | Installation kit for Power Panel T-Series variants: 8x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
| 0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (6PPT50.0702-10A) | EXE / 552 KB | |
| V6.0 HW Upgrade (6PPT50.0702-10A) | EXE / 271 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel T50 user's manual | PDF / 17 MB | |
| V6.0 LX Upgrade PPT50 RevInfo | TXT / 10 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.0 (6PPT50.0702-10A) | EXE / 977 KB | |
| Makro-/Artikeldaten 4.0.0 (6PPT50.0702-10A) | EXE / 977 KB | |
| Makro-/Artikeldaten 4.0.0 (6PPT50.0702-10A) | EXE / 980 KB | |
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| General | Version (Date) | Download |
|---|---|---|
| Power Panel T50 Model number key | PDF / 122 KB |
| Linux Images | Version (Date) | Download |
|---|---|---|
| V4.3 LX Upgrade PPT50 | EXE / 227 MB | |
| V4.3 LX Upgrade PPT50 ZIP | ZIP / 230 MB | |
| V6.0 LX Upgrade PPT50 | EXE / 227 MB | |
| V6.0 LX Upgrade PPT50 ZIP | ZIP / 230 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DFX/STEP PPT50 7.0" 1xETH landscape | ZIP / 6 MB |