General information
Controller
| Processor | |
| Type | ARM Cortex-A8 |
| Clock frequency | 600 MHz |
| L1 cache | 64 kB |
| L2 cache | 256 kB |
| Operating system | PPT30 system |
| Real-time clock | No |
| Flash | 512 MB |
| Mode/Node switches | No |
| DRAM | 256 MB |
Display
Interfaces
Electrical properties
Operating conditions
| Permissible mounting orientations | |
| Standard mounting orientation | Vertical |
| Inclination | ±25° |
| Rotation | In 90° increments (portrait/landscape) |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
| Degree of protection per UL 50 | Front: Type 4X indoor use only |
Ambient conditions
| Temperature | |
| Operation | -20 to 60°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Relative humidity | See temperature/humidity diagram. |
Mechanical properties
| Front | |
| Design | Aluminum white pinstripe |
| Dimensions | |
| Width | 140 mm |
| Height | 96 mm |
| Depth | 38.3 mm |
| Weight | 0.3 kg |
Material number:
6PPT30.043F-20WDescription:
Power Panel T30, 4.3", landscape format. CPU and memory: 600 MHz (ARM Cortex-A8), 512 MB onboard flash drive. Display and touch screen: 4.3", 480 x 272 (WQVGA) resolution, analog resistive touch screen, landscape format, aluminum white pinstripe. Interfaces: 2x Ethernet 10/100 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Further information:
Included in delivery
Terminal blocks
| 0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Accessories
| 9A0013.01 | Stylus pen for resistive touch screen |
Other
| 6ACCRPP1.0000-000 | Installation kit for Power Panel T-Series variants: 6x retaining clips (orange), 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
| 0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (6PPT30.043F-20W) | EXE / 381 KB | |
| V4.1 HW Upgrade (6PPT30.043F-20W) | EXE / 557 KB | |
| V6.0 HW Upgrade (6PPT30.043F-20W) | EXE / 276 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel T30 User's manual | PDF / 5 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Power Panel T30 - Firmware Upgrade | ZIP / 93 MB |
| Linux Images | Version (Date) | Download |
|---|---|---|
| V4.2 LX Upgrade PPT30 | EXE / 186 MB | |
| V4.2 LX Upgrade PPT30 ZIP | ZIP / 190 MB | |
| V6.0 LX Upgrade PPT30 | EXE / 186 MB | |
| V6.0 LX Upgrade PPT30 ZIP | ZIP / 190 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP T30 4.3" landscape | ZIP / 6 MB |