General information
| Support | |
| Controller redundancy | No |
| ACOPOS support | No |
| Visual Components support | Yes |
| Safety support | No |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Non-compliant |
| B&R ID code | 0xF36E |
| Cooling | Passive |
| Power button | No |
| Reset button | Yes |
| Status indicators | Supply voltage OK, operating state, module status, Ethernet |
| Buzzer | No |
Terminal
| Processor | |
| L1 cache | |
| Data code | 24 kB |
| Program code | 32 kB |
| Type | ARM Cortex-A8 |
| Clock frequency | 1 GHz |
| L2 cache | 256 kB |
| Application memory | |
| Writable data amount | |
| Guaranteed | 40 TB |
| Results for 5 years | 21.9 GB/day |
| Type | 512 MB flash memory |
| Data retention | 10 years |
| Guaranteed erase/write cycles | 20,000 |
| Error-correcting code (ECC) | Yes |
| DRAM | 256 MB |
Display
Interfaces
| Interface IF3 | |
| Transfer | |
| Physical layer | 10BASE-T/100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Type | Ethernet |
| Variant | 1x RJ45 shielded |
| Line length | Max. 100 m between 2 nodes (segment length) |
| Max. transfer rate | 10/100 Mbit/s |
| Interface IF4 | |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | 0.49 A |
Keys
| Variant | Membrane keypad with metallic snap-action disks |
| Total keys | 65 membrane keys (26 with LED) |
| Cursor keys | Yes |
| Number block | Yes |
Electrical properties
Operating conditions
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Maximum | 3000 m |
| Degree of protection per EN 60529 |
Back: IP20 Front: IP65, protected against dust and hose-directed water |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Relative humidity | 5 to 95%, non-condensing |
Mechanical properties
| Housing | |
| Material | Plastic |
| Front | |
| Panel overlay | |
| Material | Polyester |
| Dimensions | |
| Width | 259.6 mm |
| Height | 475 mm |
| Depth | 39.3 mm |
| Weight | 1.95 kg |
Material number:
4EPIMC30.104P-30KDescription:
SMARTMOLD C30, 10.4", SVGA (600 x 800)
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.8 HW Upgrade (4EPIMC30.104P-30K) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 4EPIMC30.104P-30K | PDF / 930 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STEP: SMARTMOLD C30, 10.4", SVGA (600x800) | ZIP / 3 MB |