General information
LEDs | 1x round (green), 1x error (red) |
Certifications | |
CE | |
UL |
Interfaces
X2X | |
Type | X2X slave |
Variant | 12-pin spiral cable |
Internal bus power supply | Yes |
Distance between 2 stations | Must be used as the last station. Cannot be routed further. |
Electrical isolation | Yes |
Keys
Emergency switch-off | 2 normally closed |
Membrane keys | 12x |
Features
Pushbuttons | |
Quantity | 2x |
Contact element | 1x N.O. |
Front ring | Metal plated |
Evaluation | X2X |
Selector switch | |
Quantity | 4x |
Evaluation | X2X |
Limit |
3x 15 positions 1x 7 positions |
Incremental encoders | |
Type | ESO77-4-0100-05-D-RK |
Evaluation | X2X |
Electrical properties
Nominal voltage | 24 VDC ±25% |
Inrush current | Max. 20 A for < 1 ms |
Power consumption | 170 mA |
Operating conditions
Degree of protection per EN 60529 | IP54 |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 75%, non-condensing |
Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 75%, non-condensing |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Housing | |
Material | Metal |
Front | |
Frame | Naturally anodized aluminum |
Design | B&R standard |
Panel overlay | |
Material | Polyester |
Gasket | Flat gasket around display front |
Dimensions | |
Width | 280 mm |
Height | 140 mm |
Depth | 86.2 mm |
Weight | 430 g |
Material number:
4XP0000.00-K38Description:
- X2X Handheld
- for CNC applications
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (4XP0000.00-K38) | EXE / 402 KB | |
V3.0 HW Upgrade (4XP0000.00-K38) | EXE / 2 MB | |
V4.0 HW Upgrade (4XP0000.00-K38) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4XP0000.00-K38 | PDF / 850 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
Legend strips template | ZIP / 60 KB |