General information
B&R ID code 0xE7BC
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
EAC Yes
Display
Type TFT color
Diagonal 15.0"
Colors 16.7 million
Resolution XGA, 1024 x 768 pixels
Contrast 700:1
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 70° / Direction D = 70°
Backlight
Type LED
Brightness (dimmable) Typ. 20 to 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, naturally anodized
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Gasket 3 mm fixed gasket
Dimensions
Width 435 mm
Height 330 mm
Weight 5000 g
Material number:
5AP1120.1505-000
Description:
  • Panel for AP1000, PPC900, PPC2100, PPC2200 or PPC3100
  • 15.0" TFT XGA color display
  • Single-touch (analog resistive)
  • Front USB interface
  • Control cabinet installation
Automation Panel 15.0" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3100/PPC2200 - For link modules - Compatible with 5PP520.1505-00, 5AP920.1505-01, 5PC720.1505-xx, 5PC820.1505-00
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1120.1505-000) EXE / 527 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 206 KB
Automation Panel 1000 User's Manual PDF / 20 MB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 20 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Driver Version (Date) Download
Touch driver B&R (WinXP, Win7, Win8.1, Win10 32/64-bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1120.1505-000 ZIP / 4 MB
Tools / Utilities / Examples Version (Date) Download
Key Editor ZIP / 48 MB

Please choose country and language

B&R Logo