General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
B&R ID code 0xE8E4
Display
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 65° / Direction D = 80°
Backlight
Type LED
Brightness (dimmable) Typ. 40 to 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Type TFT color
Diagonal 12.1"
Colors 16.7 million
Resolution WXGA, 1280 x 800 pixels
Contrast 900:1
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Frame Aluminum, coated
Gasket 3 mm fixed gasket
Dimensions
Width 324 mm
Height 221.5 mm
Weight 2300 g
Material number:
5AP1120.121E-000
Description:
  • Panel for AP1000, PPC2100, PPC2200 or PPC3x00
  • 12.1" TFT WXGA color display
  • Single-touch (analog resistive)
  • Control cabinet installation
Automation Panel 12.1" WXGA TFT - 1280 x 800 pixels (16:10) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2100 / PPC3x00 / PPC2200 / link modules
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1120.121E-000) EXE / 528 KB
V6.0 HW Upgrade (5AP1120.121E-000) EXE / 247 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 User's Manual PDF / 18 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1120.121E-000 ZIP / 655 KB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 18 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo