General information
B&R ID code 0xE93D
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
EAC Yes
Display
Type TFT color
Diagonal 10.1"
Colors 16.7 million
Resolution WXGA, 1280 x 800 pixels
Contrast Hardware revision G0 and later: 700:1
Hardware revision F0: 1000:1
Hardware revision E0: 700:1
Up to hardware revision D0: 1000:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Type LED
Brightness (dimmable) Hardware revision G0 and later: Typ. 25 to 1000 cd/m²
Hardware revision F0: Typ. 25 to 500 cd/m²
Hardware revision E0: Typ. 25 to 1000 cd/m²
Up to hardware revision D0: Typ. 25 to 500 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, coated
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Gasket 3 mm fixed gasket
Dimensions
Width 279 mm
Height 191 mm
Weight 1900 g
Material number:
5AP1120.101E-000
Description:
  • Panel for AP1000, PPC2100, PPC2200 or PPC3100
  • 10.1" TFT WXGA color display
  • Single-touch (analog resistive)
  • Control cabinet installation
Automation Panel 10.1" WXGA TFT - 1280 x 800 pixels (16:10) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2100 / PPC3100 / PPC2200 / link modules
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1120.101E-000) EXE / 529 KB
Certificates Version (Date) Download
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 221 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 206 KB
Automation Panel 1000 User's Manual PDF / 20 MB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 20 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Driver Version (Date) Download
Touch driver B&R (WinXP, Win7, Win8.1, Win10 32/64-bit) ZIP / 10 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1120.101E-000 ZIP / 689 KB
Tools / Utilities / Examples Version (Date) Download
Key Editor ZIP / 48 MB

Please choose country and language

B&R Logo