General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
B&R ID code 0xE7AA
Display
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 70° / Direction D = 70°
Backlight
Type LED
Brightness (dimmable) Typ. 22.5 to 450 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Type TFT color
Diagonal 5.7"
Colors 262,144
Resolution VGA, 640 x 480 pixels
Contrast 800:1
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Frame Aluminum, naturally anodized
Gasket 3 mm fixed gasket
Dimensions
Width 212 mm
Height 156 mm
Weight 1100 g
Material number:
5AP1120.0573-000
Description:
  • Panel for AP1000, PPC2100 or PPC2200
  • 5.7" TFT VGA color display
  • Single-touch (analog resistive)
  • Control cabinet installation
Automation Panel 5.7" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2x00 / link modules - Compatible with 5PP520.0573-00
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1120.0573-000) EXE / 530 KB
V6.0 HW Upgrade (5AP1120.0573-000) EXE / 248 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 User's Manual PDF / 18 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1120.0573-000 ZIP / 867 KB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 18 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo