General information
| System requirements | |
| Automation Studio | 4.3.3 or later |
| Automation Runtime | B4.34 or later |
| mapp Technology Package | mapp Services |
| Certifications | |
| CRA (Cyber Resilience Act) | In preparation |
| Basic package license | 1TGMPSRV.00-01 |
| Behavior if license missing | License violation indicated by red blinking LED |
Material number:
1TGMPTWEET.20-01Description:
- Configuring state and command queries per SMS text message
- Alarm notifications
Functional scope:
The information to be sent via SMS text message or the commands being processed by the machine are defined when the component is set up. This allows certain alarms to be defined in mapp AlarmX that will send an SMS text message when triggered. The time period in which the recipient must respond can be defined. If no response is received, the message is automatically forwarded to the next defined contact. SMS communication also works in the other direction. The state of a machine can be queried per SMS text message, for example, or a different reaction triggered. SMS text messages can be sent or received either via the B&R SiteManager or another modem that uses the AT command set.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
| 1TGMPSRV.00-01 | Basic license for mapp Services. Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
| X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
| X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
| X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
| X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
Technology Guard
| 0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
| 0TG1000.02 | Technology Guard (HID) |
| 0TG1000.01 | Technology Guard (MSD) |
| Automation Studio Help Upgrades | Version (Date) | Download |
|---|---|---|
| mapp Tweet: Messaging system | PDF / 3 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 317 KB |