General information
| System requirements | |
| Automation Studio | 4.3.3 or later |
| Automation Runtime | B4.34 or later |
| mapp Technology Package | mapp Services |
| Certifications | |
| CRA (Cyber Resilience Act) | In preparation |
| Basic package license | 1TGMPSRV.00-01 |
| Behavior if license missing | License violation indicated by red blinking LED |
Material number:
1TGMPSEQ.20-01Description:
mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software.
Functional scope:
The individual process steps are defined when configuring the mapp Sequence component. These process steps can then be ordered as needed at runtime to achieve a dynamic machine sequence. The machine sequence is displayed visually in a mapp View HMI application. This includes displaying the current process step as well as editing the sequence. Created sequences can be saved and reloaded. It is also possible to export sequences and import them on another machine. Dynamic interlocks can be used to protect the machine. These protect the machine sequence and thus ensure it is executed correctly.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
| 1TGMPSRV.00-01 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
Optional Accessories
Other functions
| X20cCMR011 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
| X20CMR011 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
| X20CMR100 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
| X20CMR111 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
Technology Guard
| 0TG1000.01 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
| 0TG1000.02 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
| 0TGF016.01 | mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to change the software. |
| Automation Studio Help Upgrades | Version (Date) | Download |
|---|---|---|
| mapp Sequence: Dynamic machine processes | PDF / 3 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 317 KB |