Short description
| mapp Technology | 1TGMPSAFETYX.00-01 B&R software license |
General information
| System requirements | |
| Automation Studio | 4.2.5 or later |
| Automation Runtime | F4.25 or later |
| SafeDESIGNER | 4.2.3 or later |
| Safety Release | 1.10 or later |
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
| Functional safety |
IEC 61508:2010, SIL 3 EN 62061:2005/A2:2015, SIL 3 EN ISO 13849-1:2015, Cat. 4 / PL e IEC 61511:2004, SIL 3 |
| Single-user license | Runtime license |
| Alternative package license | mapp flat-rate 1TGMPFLAT.02 |
| Behavior if license missing | Solid red LED indicates license violation |
| Diagnostics | Via Automation Studio (SDM, Logger, etc.) |
Scope of software license
| Properties and functions | |
| Tracing variable values | No |
| Dynamic variable assignment | No |
| Recordings | No |
| Data archival | None |
| Data exchange |
Secure data exchange between HMI elements and the SafeLOGIC controller over 2 communication channels. |
| Modular software concepts | Supported |
| Web-based diagnostics | Yes |
| XML configuration | Yes |
| Included library | MpSafetyX |
| Use cases |
- Safe mode selector switch - Safe limit value |
Material number:
1TGMPSAFETYX.00-01Description:
- User interface for VC4-based HMI applications
- For up to 8 SafeBOOL or 8 SafeINT parameters
- For single-choice or multiple-choice applications
Component mapp SafeOPTION or MpSafetyX provides secure data exchange between HMI elements and the SafeLOGIC controller. This makes it possible to transfer safety-related parameters from the HMI application to the safety application. Typical use cases include selecting an operating mode or defining limit or threshold values.
One "OptionManager" function block is supported per SafeLOGIC controller during configuration in Automation Studio. Up to 16 option function blocks can then be used per "OptionManager" function block. The following option function blocks are available:
- MpSafetyXOptionIntUI: This function block can be used to configure up to 8 SafeBOOL parameters. Either "Multiple-choice" or "Single-choice" mode is possible.
- MpSafetyXOptionBoolUI: This function block can be used to configure up to 8 SafeINT parameters.
Suitable function blocks for configuration in SafeDESIGNER are included in library "SafeOPTION_SF".
Mandatory Accessories
Technology Guard
| 0TG1000.01 | B&R software license MpSafetyX - Single license - For interacting with B&R safety components - Provides secure data exchange between HMI elements and the SafeLOGIC controller - Transfer of safe parameters from an HMI application to the safe application - Support for modular software concepts - Web-based diagnostics and XML configuration |
| 0TG1000.02 | B&R software license MpSafetyX - Single license - For interacting with B&R safety components - Provides secure data exchange between HMI elements and the SafeLOGIC controller - Transfer of safe parameters from an HMI application to the safe application - Support for modular software concepts - Web-based diagnostics and XML configuration |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet MpSafetyX | PDF / 3 MB |