General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Services |
Basic package license | 1TGMPSRV.00-01 |
Behavior if license missing | License violation indicated by red blinking LED |
Material number:
1TGMPOEE.10-01Description:
mapp OEE calculates overall equipment effectiveness based on the performance, availability and quality of the machine. The calculated data is then prepared for display in the form of a list or graph or made available for export.
Typical applications:
- Increasing the productivity of a machine
- Measuring the overall equipment effectiveness of a machine
- Comparing the productivity of multiple shifts, machines or sites
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Hardware Key -Dongle
0TG1000.02 | Technology Guard (HID) |
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio Help Upgrades | Version (Date) | Download |
---|---|---|
mapp OEE: Overall equipment effectiveness | PDF / 3 MB |
Certificates | Version (Date) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |