8I84T200037.01P-1

General information
Certifications
CE Yes
UL cULus E225616
Power conversion equipment
KC Yes
Motor power
Specified on nameplate, 3-phase 0.37 kW
0.5 PS
Mains connection
Mains input voltage, 3-phase 3x 200 VAC -15% to 240 VAC +10%
Frequency 50 to 60 Hz ±5%
Apparent power (at 240 VAC) 1.3 kVA
Max. assumed short-circuit current (Isc)
(short-circuit current at connection point)
5 kA
Max. mains current with optional mains choke
At 230 VAC 1.6 A
Mains current
At 200 VAC 3.5 A
At 240 VAC 3.1 A
Power dissipation at nominal load and nominal clock frequency 46 W
Integrated EMC filter Yes
Line-conducted and radiated emissions
With integrated filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
-
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
≤10 m / ≤5 m
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
≤10 m / ≤5 m
With add-on filter 8I0FT012.300-1
With add-on filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
≤50 m / ≤20 m
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
≤100 m / ≤50 m
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
≤100 m / ≤50 m
Motor connection
Derating of continuous output current depending on ambient temperature
At nominal clock frequency (4 kHz or 2.5 kHz with higher inverter power) No derating (up to 50°C)
Other clock frequencies The derating curves are included in the installation instructions, which can be downloaded from the website (www.br-automation.com).
Derating of continuous output current depending on installation elevation
Starting at 1000 m above sea level 1%, per 100 m
Max. continuous output current (In)
At 230 VAC, 3-phase 3 A
Max. transient current for 60 s, 3-phase 4.5 A
Max. transient current for 2 s, 3-phase 4.9 A
Output frequency range 0.5 to 599 Hz
Nominal clock frequency 4 kHz
Nominal clock frequency
Min. 1 kHz
Max. 16 kHz
Short-term overload torque (typical value) 170% of the motor's rated torque (typical value at ±10%) for 60 s
220% of the motor's rated torque (typical value at ±10%) for 2 s
Braking torque
With braking resistor Up to 150% of the rated motor torque
Without braking resistor (typical value) 30% of the rated motor torque
Max. motor cable length
Shielded cable 50 m
Non-shielded cable 100 m
Motor control profiles
Induction motor Flux vector control (FVC) with encoder (voltage vector) (current vector)
Flux vector control (SFVC) without encoder (voltage or current vector)
Voltage/frequency ratio - V/f characteristic curve (2 or 5 points)
ENA energy adjustment system for asymmetrical loads
Main protective functions of inverter Thermal protection against power stage overheating
Protection against short circuits between the motor phases, line phase failures, overcurrent between output phases and ground, overvoltages on the DC bus, interruptions in the control loop, exceeding the speed limit. Safety function for: Over- and undervoltage of the power supply system, line phase failure with 3-phase supply
Motor protection Thermal protection integrated in the inverter through continually calculating the l²t value while taking the speed into consideration:
-The thermal state of the motor is stored when the frequency inverter is switched off.
-The functionality can be adjusted according to the motor type (external cooling or self-cooling) using an operator interface.
Protection against motor phase failures
Protection provided by PTC sensors
Brake chopper
Integrated dynamic brake transistors Yes
Operating ratio for dynamic brake transistors The dynamic brake transistor is designed to tolerate the following values:
-Nominal motor power continuously
-150% of the nominal motor power for 60 s
Min. resistance value (external) 44 Ω
24 VDC power supply
Input voltage 24 VDC (min. 19 V, max. 30 V)
Power consumption 30 W
Available internal power supplies
Output voltage 24 VDC 24 VDC (min. 21 V, max. 27 V)
Output voltage 24 VDC
Max. output current at 24 VDC 200 mA
Output voltage 10.5 VDC 10.5 VDC ±5%
Output voltage 10.5 VDC
Max. output current 10.5 VDC 10 mA
Safe input - Power removal
Switching threshold
Low <5 V
High >15 V
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Quantity 1
Nominal voltage 24 VDC
Response time ≤100 ms
Input impedance 1.5 kΩ
Input circuit Sink
Interfaces
POWERLINK
Type Type 3
Digital inputs
Quantity 6
Nominal voltage 24 VDC
Input circuit Source or sink
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Sampling time <2 ms ±0.5 ms
Input impedance 3.5 kΩ
Analog inputs
Quantity 2
Electrical isolation
Input - Input No
Input - ACOPOSinverter Yes
Input
Voltage ±10 V
Voltage/Current 0 to 10 V or 0 to 20 mA
Resolution ±11 bits
Sampling time <2 ms ±0.5 ms
Input impedance
Voltage 30 kΩ
Current 242 Ω
Relay outputs
Quantity 2
Nominal voltage 30 VDC / 250 VAC
Switching capacity Max. 2 A for 250 VAC or 30 VDC with resistive load
Switching capacity
Min. 3 mA for 24 VDC
Max.
With resistive load (cos φ = 1 and L/R = 0 ms) 2 A for 250 VAC or 30 VDC
With inductive load (cos φ = 0.4 and L/R = 7 ms) 1.5 A for 250 VAC or 30 VDC
Variant
Relay 1 1 NO contact and 1 NC contact with a common point
Relay 2 1 NO contact
Response time (max.) <7 ms ±0.5 ms
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Analog outputs
Quantity 1
Output 0 to 10 V or 0 to 20 mA
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Max. load impedance
Voltage 470 Ω
Current 500 Ω
Update time <2 ms ±0.5 ms
Resolution 10-bit
Operating conditions
Installation elevation above sea level 0 to 1000 m
Degree of protection per EN 60529 Upper part: IP21 and IP41
Lower part: IP54 (heat sink)
Ambient temperature -10 to 50°C
Max. ambient temperature Up to 60°C
Relative humidity per IEC 60068-2-3 5 to 95%, non-condensing
No dripping water
Maximum installation elevation Up to 3000 m
Max. pollution degree per IEC/EN 61800-5-1 2 (non-conductive pollution)
Ambient conditions per IEC 60721-3-3 Class 3C1 and 3S2
Operating position Vertical mounting orientation ±10%
Ambient conditions
Temperature
Storage -25 to 70°C
Vibration
Operation 3 to 13 Hz: 1.5 mm amplitude / 13 to 200 Hz: 1 g
Shock
Operation 15 g, 11 ms
Mechanical properties
Dimensions
Width 130 mm
Height 230 mm
Depth 175 mm
Weight 3 kg
Material number:
8I84T200037.01P-1
Description:
ACOPOSinverter P84, 3x 200 to 240 V, 0.37 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
Optional Accessories
Cable and adapters
8I0XD304.301-1 RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.303-1 RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.305-1 RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.310-1 RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter.
DC bus choke
8I0DC002.300-1 DC bus choke 2 A, for ACOPOSinverter P84 3x 200 to 240 V, 0.37 kW and 3x 380 to 480 V, 0.75 kW.
Fans (spare part)
8I0XF084.020-1 Fan for ACOPOSinverter 3x 200 to 240 V, 0.37 to 1.5 kW and 3x 380 to 480 V, 0.75 to 2.2 kW.
Feed-through mounting kits
8I0MF001.300-1 Feed-through mounting kit, for ACOPOSinverter P84 3x 200 to 240 V, 0.37 to 1.5 kW and 3x 380 to 480 V, 0.75 to 2.2 kW.
Graphic display terminal
8I0XD301.300-1 Graphics display for ACOPOSinverter, 240 x 160 pixels, 8 lines, backlight, function keys, navigation key, IP54 protection.
8I0XD302.300-1 Installation kit, IP54 protection, for graphic display of the ACOPOSinverter.
8I0XD303.300-1 Front cover for installation kit, IP65 protection, for graphic display of the ACOPOSinverter.
8I0XD305.300-1 Female to female adapter, RJ45, for graphics display of the ACOPOSinverter.
Incremental encoder interfaces
8I0AC123.300-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for RS422 signals (TTL), 5 V supply voltage.
8I0AC123.301-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for RS422 signals (TTL), 15 V supply voltage.
8I0AC123.302-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for open collector, 12 V supply voltage.
8I0AC123.303-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for open collector, 15 V supply voltage.
8I0AC123.304-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 12 V supply voltage.
8I0AC123.305-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 15 V supply voltage.
8I0AC123.306-1 ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 24 V supply voltage.
Optional EMC filters
8I0FT012.300-1 12 A EMC filter for ACOPOSinverter P84 (3-phase 200-240 V, 0.37-1.5 kW and 380-480 V, 0.75-2.2 kW).
Optional braking resistors
8I0BR100.000-1 Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20
Optional line chokes
8I0CS045.000-1 Mains choke 1-phase 45 A, for ACOPOSinverter P84 1x 200 to 240 V, 4 to 5.5 kW.
8I0CT004.000-1 Mains choke 3-phase, 4 A, 50/60 for ACOPOSinverter
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8I84xxxxxxx.01P-1) EXE / 13 MB
V4.0 HW Upgrade (8I84xxxxxxx.01P-1) EXE / 13 MB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSinverter PDF / 83 KB
Documentation Version (Date) Download
ACOPOSinverter P84 User´s Manual PDF / 26 MB
General Version (Date) Download
ACPi ParameterTool
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 8I84_Size2 ZIP / 3 MB

Please choose country and language

B&R Logo