General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7EX470.50-1Description:
2003 CAN bus controller, 24 VDC, 14.5 W power supply, 2 CAN interfaces, electrically isolated, network-capable
Optional Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (7EX470.50-1) | EXE / 502 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7EX470.50-1 | PDF / 671 KB |