General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7CP430.60-1Description:
2003 CPU, 100 kB SRAM, 256 kB FlashPROM, 24 VDC, 7 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7CP430.60-1 | PDF / 1 MB |