5PPC2100.BY22-001

General information
LEDs Power, CFast, Link, Run
B&R ID code 0xE546
Cooling Passive via housing
Power button Yes
Reset button Yes
Buzzer No
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
Bootloader UEFI BIOS
Processor
Type Intel Atom E3826
Clock frequency 1460 MHz
Number of cores 2
Architecture 22 nm
L2 cache 1 MB
Intel 64 architecture Yes
Intel Hyper-Threading Technology No
Intel Virtualization Technology (VT-x) Yes
Chipset Intel Bay Trail
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Retention time Typ. approx. 400 h
Min. approx. 200 h
Battery-backed No
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type DDR3 SDRAM
Memory size 2 GB
Speed DDR3L-1067
Memory interface width Single channel
Removable No
Graphics
Controller Intel HD Graphics
Color depth Max. 32-bit
Power management ACPI 4.0
Interfaces
CFast slot
Quantity 1
Type SATA II (SATA 3.0 Gbit/s)
USB
Quantity 2
Type 1x USB 3.0
1x USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
Slots
Interface option 1
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 3.5 A
Inrush current Typ. 6 A, max. 10 A for < 300 μs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Weight 527 g
Material number:
5PPC2100.BY22-001
Description:
Panel PC 2100 - Intel Atom E3826 1.46 GHz - Dual core - 2 GB SDRAM - For Automation Panel swing arm devices
Mandatory Accessories
CFast cards
5CFAST.016G-00 CFast 16 GB SLC
5CFAST.032G-00 CFast 32 GB SLC
5CFAST.032G-10 CFast 32 GB MLC
5CFAST.064G-10 CFast 64 GB MLC
5CFAST.128G-10 CFast 128 GB MLC
5CFAST.256G-10 CFast 256 GB MLC
Optional Accessories
Interface options
5ACCIF01.FPCC-000 Interface card - 2x CAN interfaces - 1x X2X Link interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FPCS-000 Interface card - 1x RS485 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FPLK-000 Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FPLS-000 Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FPLS-001 Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FPSC-000 Interface card - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FPSC-001 Interface card - 1x RS232 interface - 1x CAN interface - 1x X2X Link Interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FSS0-000 Interface card - 2x RS422/RS485 interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.ICAN-000 Interface card - 1x CAN interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.IS00-000 Interface card - 1x RS232 interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5PPC2100.BY22-001) EXE / 474 KB
V4.1 HW Upgrade (5PPC2100.BY22-001) EXE / 476 KB
BIOS Version (Date) Download
BIOS Upgrade Bay Trail ZIP / 4 MB
Documentation Version (Date) Download
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB
Driver Version (Date) Download
ADI driver APC2100/PPC2100 (Win7 32-bit, Win8.1 32-bit) ZIP / 4 MB
ADI driver APC2100/PPC2100 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) ZIP / 5 MB
Chipset driver Bay Trail (Win7 32/64-bit, Win8.1 32/64-bit Win10 64-bit) EXE / 3 MB
Ethernet driver Bay Trail (Win7 32-bit, Win8.1 32-bit) EXE / 25 MB
Ethernet driver Bay Trail (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) EXE / 56 MB
Graphics driver Bay Trail (Win7 32-bit) ZIP / 51 MB
Graphics driver Bay Trail (Win7 64-bit) ZIP / 75 MB
Graphics driver Bay Trail (Win8.1 32-bit) EXE / 69 MB
Graphics driver Bay Trail (Win8.1 64-bit, Win10 64-bit) EXE / 124 MB
USB 3.0 Treiber Bay Trail (Win7 32/64-Bit) ZIP / 5 MB
Firmware Upgrades Version (Date) Download
PPC2100 Firmware Upgrade (MTCX) ZIP / 4 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB

Please choose country and language

B&R Logo