5AP980.1505-01

General information
B&R ID code 0x1D5E
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
Display
Type TFT color
Diagonal 15" (381 mm)
Colors 16.7 million
Resolution XGA, 1024 x 768 pixels
Contrast 1000:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Type LED
Brightness 350 cd/m²
Half-brightness time 70,000 h
Filter glass
Transmittance -
Anti-glare coating -
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance 81% ±3%
Interfaces
USB
Quantity 3
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Keys
Function keys 20 with LED (yellow)
Soft keys 12 with LED (yellow)
System keys No
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
yellow Typ. 12 mcd
Slots
Compatible installation for PPC300 slot Yes
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3.2 A
Inrush current Typ. 6 A, max. 30 A for < 300 µs
Power consumption Typ. 24 W (without LED), max. 32 W or 42 W with USB (without slot)
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Back: IP20 (only with an inserted Automation Panel Link card)
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation Without Rittal housing
Mounting orientation 0°: 0 to 50°C
Mounting orientations to -45° display above: 0 to 50°C
Mounting orientations to +45° display below: 0 to 45°C

With Rittal housing
Mounting orientation 0°: 0 to 40°C
Mounting orientations to -45° display above: 0 to 40°C
Mounting orientations to +45° display below: 0 to 40°C
Storage -25 to 60°C
Transport -25 to 60°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Coating Similar to Pantone 432CV
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Color slide-in labels Similar to Pantone 429CV
Gasket Flat gasket around display front
Dimensions
Width 435 mm
Height 330 mm
Depth 54 mm
Weight Approx. 5100 g
Material number:
5AP980.1505-01
Description:
  • 15" XGA color TFT display
  • Analog resistive touch screen
  • Function keys and soft keys
  • Small installation depth
  • Fan-free operation
  • Can be upgraded with Display Link cards or PPC300
Automation Panel AP980, 15" XGA color TFT display with touch screen (resistive), 12 soft keys and 20 function keys, 3 USB 2.0 interfaces, slot for Automation Panel Link, IP65 protection (front). 24 VDC.
Further information:

B&R Panel Designer

Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Display links
5DLDVI.1000-01 Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-00 Automation Panel Link SDL Receiver, connection for SDL In, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-01 Automation Panel Link SDL transceiver, connections for SDL In and SDL Out, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Optional Accessories
Accessories
5AC900.150X-01 Slide-in label template 15.0" for Automation Panel 5AP951.1505-01, 5AP980.1505-01, 5AP981.1505-01 and Panel PC 5PC781.1505-00, for 4 devices.
Panel PC 300 insert cards
5PC310.L800-00 Panel PC 300 slot for Automation Panel 900, 256 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5PC310.L800-01 Panel PC 300 slot for Automation Panel 900, 512 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP980.1505-01) EXE / 250 KB
Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 30 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AP980.1505-01 ZIP / 7 MB
Dimensions pdf 5AP980.1505-01 PDF / 242 KB
Legend Strips template for 5AC900.150X-01 ZIP / 72 KB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo